??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1140.700 Locating Pin
HELP_VARIABLE
Company
Halder
Description
EH 1140. - 1141. - Locating Pins
Bill of material
1140.700 Locating Pin
BESTNR
Ref. No.
1140.700
D1
10 mm
D2
19 mm
L1
17 mm
L2
13.5 mm
SW
15 mm
G
Weight
30 g
SYSTEM
System
V70
Embedded user actions